Quick Search

CAT 320

CAT 320

CAT Certified
Year
2022
Working hours
111 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PON EQUIPMENT AS (NORWAY)
Kristiansand
+47 98424767
Show phone number
Basic information
BrandCAT 320
Pon Equipment AS
CategoryCrawler Excavators
Serial NumberKFE20016
Unit NumberE0007086
Catalog Number10079214
Year2022
Hours111 h
CountryNorway
LocationKristiansand, Norway
Pricing
Price Excluding Tax194,114 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
CertificatesCE
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
BLUETOOTHBLUETOOTH
HAMMER, HYDRAULICHAMMER, HYDRAULIC
CE PlateCE Plate
Additional informationMaskin leveres med følgende utstyr:
- Hk feste G70 m/securelip
- Rototilt CAT TRS18 m/securelock
- Graveskuffe HD1150L
- Pusseskuffe HD 1100L
- Sentralsmøring Quick lube
- Lys led 2stk a 3200lm bomrot+ ledbjelke 8000lm tak

Med forbehold feil i annonsen

Customer Value Agreement (CVA) Maskin kan levers med PREMIUM Used service avtale
Online Owner's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement Maskin kan levers med PREMIUM Used service avtale
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering