Quick Search

CAT 320 TH

CAT 320 TH

CAT Certified
Year
2019
Working hours
2,971 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 320 TH
Carolina CAT
CategoryCrawler Excavators
Serial NumberHEX10412
Unit NumberG18-1520M
Catalog Number10130326
Year2019
Hours2,971 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Stick - MediumStick - Medium
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
E-FenceE-Fence
Grading SystemGrading System
Payload Measurement SystemPayload Measurement System
Car BodyCar Body
Additional informationCAB • AIR • 42" BUCKET • HYDRAULIC THUMB • ULTRA LOW SULFUR DIESEL FUEL

BOOM, REACH 18'8"
BUCKET-HD, 42" 1.31 YD3
CAMERA, REAR & RH VIEW
CCU [CAT CERT USED]
CYLINDER, BKT, B1
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
ENG SN W7N49811
FILM, EMC
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HOT LIST
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIFT CHART, 320
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
Online Owner's Manual
PRODUCT LINK PKG, CELL PLE742
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
QUICK DRAINS READY
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
Special Offers ( 2 ) PM 2 Kits
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TIP, PENETRATION PLUS
TRACK, 31" TG
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • YesClean for sale
  • No
  • Good
  • Good
  • FairRear decal scratched
  • GoodHood bolt missing near the oil fill-check door
  • Good
  • Good
  • Good
  • Good
  • FairRadiator door dents
  • FairDEF tank cover beat up - Lower rail dents
  • Good
safety items
310
  • Yes
  • YesRear cab corner dented
  • Yes
  • Yes
  • Yes
  • Good
  • FairJoystick button worn
  • Good2023
  • Good
gauges, operator station, console
1410
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairButtons worn left joystick
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • No
  • n
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
300
  • NoNothing turned on
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 4 shank hydraulic thumb _Thumb is in good shape
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
500
  • Cat
  • 42"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front11624
Carrier Rollers Rear11718
Idlers Front2024
Links104.229
Pins & Bushings (External)59.532
Track Roller 118.514
Track Roller 218.514
Track Roller 418.514
Track Roller 518.514
Track Roller 718.514
Track Roller 818.514
Track Shoe Grouser Height31" 2418
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1297 idle hours
general condition
  • Yes
  • Yes
  • No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering