2023 CAT 320 For Sale - 198,000 USD | Cat Used
Quick Search

CAT 320

CAT 320

CAT Certified
Year
2023
Working hours
952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 320
Ziegler CAT
CategoryCrawler Excavators
Serial NumberMYK30016
Unit NumberEQ0078058
Catalog Number10188072
Year2023
Hours952 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax198,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Undercarriage, LongUndercarriage, Long
Additional informationCat Certified Used, Powertrain/Hydraulic/Tech Warranty through 10/24/27 or 4000 hours, 24 month 500 hour Parts CVA

320 07 EXCAVATOR ARRANGEMENT
320 07E HEX AM-N CFG1E
BATTERIES, 2
BEARING, SWING, STD
BOOM TUBE W/EOU
BOOM, REACH 18'8"
CAB, DELUXE
CAMERA, REAR & RH VIEW
Cat Certified Used - 24 Month Parts only CVA
Cat Certified Used, Powertrain/Hydraulic/Tech Warranty through 10/24/27 or 4000 hours
CIRCUIT, COMBINED, ADV
COMMON ARRANGEMENT
CONTROL, QC
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 9,260LB
Customer Value Agreement (CVA) 24 Month Parts only CVA
CYLINDER, BKT, B1
CYLINDER, BOOM
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FIXTURE, BUCKET LINKAGE B1
FRAME, SWING, SEMI HD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST & PAYLOAD
GUARD, BOTTOM, STD
GUARD, SWIVEL, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LC451 LASER CATCHER | SN: 0893J723B6
LIGHT, BOOM LH
LIGHT, BOOM RH
LIGHT, CHASSIS
LIGHT, INSPECTION
LIGHTS PKG, BOOM LH & RH
LIGHTS PKG, SURROUNDING 2D
LIGHTS, CAB, W/O 360
LINES, AIR CONDITIONER
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, MAKE UP, TCS
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINES, SWIVEL W/SWING SENSOR
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
RADIO MODULE, PL243 CELLULAR
RECEIVER, BLUETOOTH
Remaining Factory Warranty Powertrain, Hydraulic, and Technology Warranty untill 4000 hours or 10/24/2027
RETURN PIPE, TCS/TCS MP
ROLL ON-ROLL OFF
SCREEN, RADIATOR
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
SUN SCREEN, REAR
SWING DRIVE
SWIVEL, W/SWING SENSOR
TRACK, 31" TG
TRAVEL, ALARM
VALVE, FINE SWING
VALVE, HYDRAULIC, TCS, HL
WIPER, RADIAL W/LOWER
WIRING, PRODUCT LINK ELITE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month Parts only CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront left step slightly bent
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Full
  • Full
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • 596 - 4076
  • 2K704692
  • 949.1
  • N
  • L
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 949.1
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 18 ft 8 inches
  • Good
  • Good
  • Good
stick
300
  • 9 ft 6 in
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • Cat SN HB310925
  • XC749335
  • 32.5 inches
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering