Quick Search

CAT 320

CAT 320

CAT Certified
Year
2018
Working hours
4,202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 320
Carolina CAT
CategoryCrawler Excavators
Serial NumberHEX02116
Unit NumberG18-485M
Catalog Number10130248
Year2018
Hours4,202 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax149,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
StickStick
Grading System - 2DGrading System - 2D
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
RadioRadio
Payload Measurement SystemPayload Measurement System
Car BodyCar Body
Additional informationCAB • AIR • 42" ROCKLAND BUCKET • ULTRA LOW SULFUR DIESEL FUEL

BUCKET-HD, 42" 1.31 YD3
CAMERA, 360 VISIBILITY
CCU [CAT CERT USED]
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
ENG SN W7N39344
FILM, EMC
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HOT LIST
HYDRAULIC PKG, JOYSTICK
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIFT CHART, 320
LIGHTS, STANDARD W/COVER
LINES, DRAIN, STD
MONITOR, 10"
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE742
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
Special Offers ( 2 ) PM 2 Kits
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TIP, PENETRATION PLUS
TRACK, 31" TG
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairFill screen missing
  • Good
  • Good
  • Good
  • Good
  • FairEngine belly pan dented _ Cab valance dented _ DEF tank cover dents _Pump door ding
  • Good
safety items
210
  • YesErops
  • Yes
  • Yes
  • Good
  • FairButton worn
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAug 2021
  • GoodCigarette burn bottom cushion
  • Good
  • Good
engine
710
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDirty
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
100
  • NoGrade is not turned on _ Efence shortcut is not up _ Payload shortcut is not up
  • Good
boom
200
  • Good
  • Good
stick
200
  • GoodSome play
  • Good
bucket
310
  • Rockland
  • 42"
  • Good
  • FairH link play
  • Good
  • Good25% worn
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier RollersLeft rear top roller stand is bent
Link Part Number9W3137-38
Track ShoesA FEW SHOES ARE BENT
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front115.528
Carrier Rollers Rear11624
Idlers Front2024
Links10436
Pins & Bushings (External)5858
Track Roller 11921
Track Roller 218.514
Track Roller 418.514
Track Roller 51921
Track Roller 718.514
Track Roller 818.514
Track Shoes (Width)31" 23.522
final drives
200
  • Good
  • Good
general condition
210
  • Yes
  • FairCab valance dented _ Belly pans bent_ Pump door ding_DEF tank front cover dents
  • Good
  • GoodSerial number plate missing
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering