Quick Search

CAT 320 GC

CAT 320 GC

Benefits Dealer Certified
Year
2019
Working hours
8,449 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MOHAMED ABDULRAHMAN AL-BAHAR
+971 65433555
Show phone number
Basic information
BrandCAT 320 GC
MOHAMED ABDULRAHMAN AL-BAHAR L.L.C.
CategoryCrawler Excavators
Serial NumberDKJ10509
Catalog Number10102544
Year2019
Hours8,449 h
CountryUnited Arab Emirates
LocationUnited Arab Emirates
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCustomer Value Agreement (CVA)
Protection 6 M PT+H
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general comments
  • NormalMachine required denting paint touch up Needs to replace shaded stickers
prepare machine for inspection
  • Yes
  • Normal
  • Pass
  • Yes
  • Normal
  • Yes
  • Normal
  • Normal
lower level inspection
  • NormalCarrier rollers 6% wornout
  • MonitorOil refilling hose leak
  • NormalSprockets 12% wornout
  • NormalFront idlers 6% wornout
  • MonitorTrack adjusters stuck
  • NormalTrack guides 10% wornout
  • MonitorTrack links pins stuck Track links bushings 10 % wornout
  • Normal
  • NormalTrack rollers 6% wornout
  • NormalTrack shoes 5% wornout
  • MonitorTravel alarm not working
middle level inspection
  • Normal
  • Normal
  • MonitorCabin top highly rusted
  • MonitorCamera not working Joysticks buttons wornout
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
upper level inspection
  • Normal
  • MonitorValve cover seal leaking
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • MonitorHighly rusted Latch not working Hinchs broken
  • NormalHyd oil need to change
  • Normal
  • Normal
  • NormalCoolant need to replace
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
implement/attachment inspection
  • Normal
  • MonitorExcessive play
  • Normal
  • Normal
  • Normal
  • MonitorExcessive play Grease seal missing
  • N/A
  • Normal
  • NormalBoom required paint touch up
  • Normal
  • Normal
site conditions
  • Normal
  • Normal
  • Normal
  • Normal
  • Normal
  • MonitorNeed to perform full service
  • Normal
  • Normal
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering