Quick Search

CAT 320FL

CAT 320FL

Year
2017
Working hours
2,296 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 320FL
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberYBM10487
Unit Number81653
Catalog Number10029221
Year2017
Hours2,296 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Additional informationBATTERY, STANDARD
BEACON ELECTRICAL OUTLET
BUCKET-HD, 1500MM 1.76M3
CHANGER,HAND CTRL 2-WAY (ISO)
CIRCUIT, MEDIUM PRESSURE
COMBINED CIR STP B/SLCV PKG
CTRL,CAT PIN GRAB COUPLER ISO
Customer Value Agreement (CVA)
DECALS, CAB ISO
DECALS, EXTERIOR ISO
FILM, LIFTING
FRONT LINES, PGQC
GRAB MOUNT PLATE
HYBRID QUICK HITCH
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, HP, R2.9M STICK
LINES, QC, R2.9M STICK
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
Online Owner's Manual
PRODUCT LINK, SATELLITE PL631
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF W/O BKT QC B
SENSOR, LEVEL
STORAGE PROTECTION (EXPORT)
SUCTION LINE,PUMP MED PRESSURE
TRACK, 600MM TG (GLT)
YEAR OF MANUFACTURE PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering