2020 CAT 320-07HT For Sale - 172,500 USD | Cat Used
Quick Search

CAT 320-07HT

CAT 320-07HT

CAT Certified
Year
2020
Working hours
1,972 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 320-07HT
Fabick CAT
CategoryCrawler Excavators
Serial NumberMYK00401
Unit NumberMYK00401
Catalog Number10121640
Year2020
Hours1,972 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax172,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Radio - BluetoothRadio - Bluetooth
Arrangement - Material HandlerArrangement - Material Handler
Additional information*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*CAB, DELUXE
*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BOOM
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GUARD, SWIVEL, STD
*JOYSTICKS, VERTICAL SLIDER
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*LIGHT, CHASSIS
*LINES, AIR CONDITIONER
*LINES, MAKE UP, TCS
*MONITOR, 10"
*RADIO MODULE, PL083 SATELLITE
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*SWING DRIVE
*UC, LNG W/HD ROLLER
*VALVE, HYDRAULIC, TCS, HL
*WIRING, PRODUCT LINK ELITE
BOOM, REACH 18'8"
CAMERA, REAR & RH VIEW
CONTROL, QC
COUPLER PG W/O PIN B1
CYLINDER, BKT, B1
CYLINDER, STICK
DECAL, ROPS
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DECALS, STICK WARNING, ANSI
FILM, EMC
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, STD
Online Owner's Manual
PROD LINK, PLE683/PLE783 RADIO
QUICK DRAINS READY
RADIO, W/BLUETOOTH
ROLL ON-ROLL OFF
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG
WIPER, RADIAL W/LOWER
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • GoodNo date on seat belt
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
210
  • Overall fair -good condition
  • Good
  • FairDents at bottom
  • Good
bucket
  • Yes
  • Coupler in good condition
  • Cat
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE90%
Notes - UNDERCARRIAGEOverall good condition
Track Shoes Width / Type31” triple bar grouser
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
general condition
300
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering