Quick Search

CAT 320

CAT 320

Year
2018
Working hours
5,899 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 320
NMC CAT - Council Bluffs
CategoryCrawler Excavators
Serial NumberHEX02663
Unit NumberEQN190022
Catalog Number10083197
Year2018
Hours5,899 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax167,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
Pilot ControlPilot Control
Radio - AM FM RadioRadio - AM FM Radio
Additional information320-07A HEX
320-07A HEX AM-N CFG1
ALARM, TRAVEL
BATTERIES, 2
BEARING, SWING, STD
BOOM TUBE W/EOU
BOOM, REACH 18'8"
CAB, DELUXE
CAMERA, REAR & RH VIEW
CIRCUIT, COMBINED, ADV
COMMON AR
CONTROL, QC
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 9,260LB
CYLINDER, BKT, B1
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FRAME, SWING, SEMI HD
GRADE SENSOR, R9'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, SWIVEL, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
JOYSTICKS, SLIDER
LIFT CHART, 320
LIGHTS, STANDARD
LINES, DRAIN, PG QUICK COUPLER
LINES, FRONT, STD
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, MAKE UP, TCS
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PLE742
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
RETURN PIPE, TCS
SCREEN, RADIATOR
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STICK, R9'6"
STORAGE TRAY
SUCTION LINE, PUMP, STD
SUN SCREEN, REAR
TRACK, 31" TG
UNDERCARRIAGE, HD
VALVE, HYDRAULIC, TCS, HL
WIPER, RADIAL W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1450
  • No
  • No
  • No
  • FairDent on right rear
  • FairRight frame rail has a small dent in it
  • Good
  • FairWeight is scuffed and gouged
  • Good
  • FairSome scratches are present
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good condition
  • Good condition
  • Yes
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • GoodFloor Mats / Floor Boards - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • No
  • Yes
  • Good condition
  • Normal
  • Normal
  • FairDusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • GoodScreens need cleaned out
  • GoodHydraulic
  • GoodHoses and Tubes - Cooling System - Good condition
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good condition
  • At proper level
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 11
  • Boom Lower Pins and Bushings - Good Condition / Boom Upper Pins and Bushings - Good condition
  • Good
  • Good
  • Good
stick
300
  • Stick Pins and Bushings (Boom End) Good condition / Stick Pins and Bushings (Bucket End) - Good condition
  • No
  • 11
  • Good
  • Good
  • Good
bucket
200
  • Yes
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Planetaries - Good condition / Housings - Good condition
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering