Quick Search

CAT 320

CAT 320

Year
2023
Working hours
414 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
Basic information
BrandCAT 320
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberMYK30047
Unit NumberAA010012
Catalog Number10106040
Year2023
Hours414 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax278,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*320 07 EXCAVATOR ARRANGEMENT
*ALTERNATOR, 145A C4.4 ENGINE
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*CAB, DELUXE
*COMMON ARRANGEMENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BOOM
*FILM, OPERATING PATTERN, 2WAY
*FRAME, SWING, SEMI HD
*GUARD, SWIVEL, STD
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*LIGHT, CHASSIS
*LINES, AIR CONDITIONER
*LINES, FRONT, STD
*LINES, MAKE UP, STD
*LINES, SWIVEL W/SWING SENSOR
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, STD
*SENSOR, PRESSURE, EOU
*SWING DRIVE
*SWIVEL, W/SWING SENSOR
*TRAVEL, ALARM
*UNDERCARRIAGE, LONG
*VALVE, FINE SWING
*VALVE, HYDRAULIC, HL
*WIRING, PRODUCT LINK ELITE
BOOM, REACH 18'8"
CAMERA, REAR & RH VIEW
CONTROL, QC
CYLINDER, BKT, B1
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE 2D ASSIST & PAYLOAD
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, NO TOOL W/ HL
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, PG QUICK COUPLER
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED NEW 04/13/23 EK
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUCTION LINE, PUMP, STD
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering