2019 CAT 320 For Sale - 132,000 USD | Cat Used
Quick Search

CAT 320

CAT 320

CAT Certified
Year
2019
Working hours
4,574 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 320
Ziegler CAT
CategoryCrawler Excavators
Serial NumberHEX12611
Unit NumberEQ0149704
Catalog Number10210973
Year2019
Hours4,574 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax132,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Guidance System - GPSGuidance System - GPS
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
BeaconBeacon
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Radio - BluetoothRadio - Bluetooth
Stick - MediumStick - Medium
Payload Measurement SystemPayload Measurement System
Additional informationPM2 performed at 4566 hours

Cat Certified Used, 12 month 1000 hour Powertrain and Hydraulic Warranty, 24 month 1000 hour Parts CVA

320
320 07B HEX AM-N CFG1
320 EXCAVATOR
ALARM, TRAVEL
ALTERNATOR, 145A C4.4 ENGINE
BATTERIES, 2
BEARING, SWING, STD
BOOM TUBE W/EOU
BOOM, REACH 18'8"
CAB, DELUXE
CAMERA, REAR & RH VIEW
CIRCUIT, COMBINED, ADV
COMMON AR
CONTROL, QC
COUNTERWEIGHT, 9,260LB
Customer Value Agreement (CVA) 24 month / 1000 hour Parts CVA
CYLINDER, BKT, B1
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FRAME, SWING, SEMI HD
GRADE SENSOR, R9'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST & PAYLOAD
GUARD, BOTTOM, STD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIFT CHART, 320
LIGHT, BOOM LH
LIGHT, BOOM RH
LIGHT, CHASSIS
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, PG QC
LINES, FRONT, STD
LINES, HP, REACH BOOM
LINES, MAKE UP, TCS
LINES, QC, REACH BOOM
LINES-HP, R9'6" STICK
LINES-QC, R9'6" STICK
LINKAGE, BKT, B1 W/EYE GRADE
MACHINE ECM
MIRRORS, CAB, EXTERNAL
MONITOR, 10"
NETWORK MANAGER, A6N2
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
PRODUCT LINK, CELLULAR PL641
Protection 12 month /1000 hour Powertrain and Hydraulic Warranty
QUICK DRAINS READY
RECEIVER, BLUETOOTH
RETURN PIPE, TCS/TCS MP
SENSOR, PRESSURE, EOU
STARTING AID, ETHER
STICK, R9'6" STICK
STORAGE TRAY
SUCTION LINE, PUMP, STD
SWING DRIVE
TRACK, 31" TG
UNDERCARRIAGE, HD
VALVE, FINE SWING
VALVE, HYDRAULIC, TCS, HL
WIPER, RADIAL W/O LOWER
WIRING, PRODUCT LINK ELITE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month / 1000 hour Parts CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
410
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairFunctional
  • Good
gauges, operator station, console
2300
  • Full
  • Full
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • N
  • L
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
200
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • Cat
  • 35 inch
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Bushings (INT)30.130.053020
Carrier Rollers 14.484.583621
Carrier Rollers 24.544.382751
Idlers Front0.80.83333
Links4.144.141414
Shoe Width31.1031.10
Track Roller 10.760.742518
Track Roller 20.740.721811
Track Roller 40.720.741118
Track Roller 50.720.761125
Track Roller 70.740.741818
Track Roller 80.760.762525
Track Shoes0.960.961717
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering