Quick Search

CAT 320-07GC

CAT 320-07GC

CAT Certified
Year
2021
Working hours
496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TERRA CAT
Auckland
+64 39832450
Show phone number
Basic information
BrandCAT 320-07GC
Terra Cat
CategoryCrawler Excavators
Serial NumberDKJ30586
Unit NumberEQ052642
Catalog Number10089460
Year2021
Hours496 h
CountryNew Zealand
LocationAuckland, New Zealand
Pricing
Price Excluding Tax181,337 USD
Tax (15%)27,201 USD
Price Including Tax208,537 USD
Details
Accessories
Undercarriage, LongUndercarriage, Long
Product LinkProduct Link
LightingLighting
BeaconBeacon
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Radio - BluetoothRadio - Bluetooth
Additional information3D GRADE CONTROL
600MM TRACKS
AIR CONDITIONED ROPS CAB
DIG BUCKET
MP & HP AUX HYDRAULIC LINES
Online Owner's Manual
REAR VIEW CAMERA
Remaining Factory Warranty Premier 6000hrs / 22 Feb 2025
TILT COUPLER
UPPER AREA HAND RAILS
WIDE BUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • A2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE98%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering