Quick Search

CAT 320EL4

CAT 320EL4

Year
2013
Working hours
9,539 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 320EL4
Fabick CAT
CategoryCrawler Excavators
Serial NumberWBK01881
Unit NumberWBK01881
Catalog Number10064984
Year2013
Hours9,539 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax79,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EngineEngine
Additional information320EL HEX NACD-DCA1 (PL321)
320EL HYD EXCAVATOR
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BELT, SEAT, 3 IN. RETRACTABLE
BOOM, 18' 8 IN. REACH HD
CAB STD PKG
CAB-ROPS, 70/30 W/VANDAL-G BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COOLING, STANDARD AMBIENT
COUNTERWEIGHT, 7,826LBS
COUPLER, HYDRAULIC DEDICATED
COVER, FENDER, STANDARD
CYLINDER PKG
CYLINDER, BKT (B1 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHT, R-BOOM
HATCH, OPENABLE ROOF
HD-BOOM, 9'6 IN. HD-STICK PKG
INSTRUCTION, NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
INSTRUCTIONS,NORTH AMERICA ANSI
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
KIT, HYD., DEDICATED COUPLER
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
LINES-STD, BOOM CYLINDER
LINKAGE, BKT-B1 W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REGIONAL PKG, NACD (PL321)
ROLL ON-ROLL OFF LANE1
ROLLERS, STANDARD
SEAT, H-BACK, SUSPENSION
STANDARD OIL
STARTING, COLD WEATHER, JS
STICK, 9'6 IN. B1 HD
STORAGE PROTECTION (EXPORT)
SUN, SHADE
TANK, FUEL
TRACK, 31 IN. TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
VALVE, HYDRAULIC HL PACKAGE
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0180
  • Yes
  • No
  • No
  • Overall fair appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairHydraulic pump door is dented
  • Fair
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
gauges, operator station, console
940
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall fair-good condition
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairCushion has several holes
  • Good
  • Good
  • FairRadio & heater buttons are faded & weathered
  • FairNeed new blades
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • Overall fair-good condition
  • Good
  • Good
  • Good
  • Fair
  • GoodNeeds cleaning
  • Good
electrical, starting and charging system
400
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition Slight play in p&b
  • Good
  • Good
  • Good
bucket
  • No
  • No bucket
  • No coupler
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE25%
Notes - UNDERCARRIAGEOverall fair condition
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)31”31”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering