Quick Search

CAT 320 EW

CAT 320 EW

Year
2019
Working hours
3,226 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Escondido, CA
+1 858 674 7040
Show phone number
Basic information
BrandCAT 320 EW
Hawthorne Cat
CategoryCrawler Excavators
Serial NumberHEX02740
Unit Number035407
Catalog Number4469412
Year2019
Hours3,226 h
CountryUnited States
LocationEscondido, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*320 HEX
*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8"
*CAB, DELUXE
*CIRCUIT, COMBINED, ADV
*COMMON AR
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM
*CYLINDER, STICK
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GRADE SENSOR, R9'6" STICK
*GRADE SENSOR, REACH BOOM
*GUARD, SWIVEL, STD
*JOYSTICKS, SLIDER
*LINES, FRONT, STD
*LINES, MAKE UP, TCS
*LINKAGE, BKT B1 W/EYE, GRADE
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS
*SENSOR, PRESSURE, EOU
*STICK, R9'6"
*STORAGE TRAY
*UNDERCARRIAGE, HD
*VALVE, HYDRAULIC, TCS, HL
*WIPER, RADIAL W/O LOWER
BRACKET GP
CAMERA, REAR & RH VIEW
CONNECTOR LINES, THUMB
CONTROL, QC
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
GRADE W/2D ADV, ASSIST&PAYLOAD
GU3D83
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 320
LIGHTS, STANDARD
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
MIRROR, CAB, W/O GUARD
MONITOR, 10" W/GRADE MONITOR
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE742
QUICK DRAINS READY
ROLL ON-ROLL OFF W/O BKT QC B1
S/N THC05040
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
SUN SCREEN, REAR
THUMB GROUP
TRACK, 31" TG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering