Quick Search

CAT 320DL

CAT 320DL

Year
2012
Working hours
10,060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Windsor, ON
+1 800 268 1965
Show phone number
Basic information
BrandCAT 320DL
Toromont Cat – Concord
CategoryCrawler Excavators
Serial NumberSPN01548
Unit NumberMC051700
Catalog Number10116097
Year2012
Hours10,060 h
CountryCanada
LocationWINDSOR, Canada
Pricing
Price Excluding Tax119,841 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - Tier 3Emissions Level - EPA - Tier 3
Air ConditionerAir Conditioner
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Thumb Type - MechanicalThumb Type - Mechanical
Additional informationCustomer Consignment
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0200
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
930
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
engine
030
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Fair
  • Fair
  • Fair
cooling system
040
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
060
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
030
  • Fair
  • Fair
  • Fair
stick
030
  • Fair
  • Fair
  • Fair
bucket
400
  • Yes
  • 24" x 48"
  • Good
  • Good
  • Good
  • Good
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftFair
Track Frame - RightFair
final drives
020
  • Fair
  • Fair
general condition
030
  • Yes
  • Fair
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering