Quick Search

CAT 320 CF

CAT 320 CF

Year
2018
Working hours
7,868 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 320 CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberHEX01260
Unit NumberLKE04083U
Catalog Number10045462
Year2018
Hours7,868 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax145,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*320 HEX
*ALARM, TRAVEL
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8"
*CAB, DELUXE
*CIRCUIT, COMBINED
*COMMON AR
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM
*CYLINDER, STICK
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GRADE SENSOR, R9'6" STICK
*GRADE SENSOR, REACH BOOM
*GUARD, SWIVEL, STD
*JOYSTICKS, SLIDER
*LINES, FRONT, STD
*LINES, MAKE UP, TCS
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS
*SENSOR, PRESSURE, EOU
*STICK, R9'6"
*STORAGE TRAY
*TRAVEL MOTOR, STD
*UNDERCARRIAGE, LNG W/HD ROLLER
*VALVE, HYDRAULIC, TCS, HL
*WIPER, RADIAL W/O LOWER
CAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 320
LIGHTS, STANDARD
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
MONITOR, 8"
Online Owner's Manual
PRICED 04/03/23 DA
PRODUCT LINK, CELLULAR PLE742
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering