Quick Search

CAT 317-07HT

CAT 317-07HT

Year
2022
Working hours
1,451 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 317-07HT
Fabick CAT
CategoryCrawler Excavators
Serial NumberTZE00477
Unit NumberTZE00477
Catalog Number10061018
Year2022
Hours1,451 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax225,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Undercarriage, LongUndercarriage, Long
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Radio - BluetoothRadio - Bluetooth
Arrangement - Material HandlerArrangement - Material Handler
Additional information*BOTTOM GUARD, STANDARD
*CAB, DELUXE
*CIRCUIT, COMBINED
*ENGINE HOOD
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*JOYSTICKS, VERTICAL SLIDER
*LIGHTS, CHASSIS
*LINES, AIR CONDITIONER
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*SWING FRAME, STD
*TRAVEL ALARM
*UNDERCARRIAGE, LONG
*VALVE, HYDRAULICS, TCS
*WIRING, PL243/PL083
BATTERIES, 2
BOOM, W/ EOU MOUNTS
CAMERA, 360 VISIBILITY
CAT GRADE, 2D
CONTROL, QC PIN GRABBER
COUNTERWEIGHT, 7870LB
CYLINDER, BOOM, W/O BLCV
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GEITH COUPLER, 316
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR,9'6" STICK
GUARD, TRACK GUIDING, CENTRE
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, SURROUND, PREM
LINES, CYLINDER BOOM W/O BLCV
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'6" STICK
LINES, QC, 9'6" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 315 GRADE W/O EYE
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STK, R9'6", W/ THUMB BRACKET
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SUPPORT, LINES AUXILIARY
TRACK, 28" TG, W/STEPS
UPPER COVER, STD
WIPER, RADIAL W/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition
  • Good
  • Good
  • Good
bucket
510
  • YesGeith
  • Cat
  • Overall good condition
  • Cat
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE90%
Notes - UNDERCARRIAGEOverall good condition
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)27.5”27.5”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering