Quick Search

CAT 316EL

CAT 316EL

Year
2014
Working hours
8,273 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 316EL
Fabick CAT
CategoryCrawler Excavators
Serial NumberDZW01022
Unit NumberDZW01022
Catalog Number10119564
Year2014
Hours8,273 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax73,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional information316EL EXCAVATOR
316EL HYDRAULIC EXCAVATOR
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BELT, SEAT, 3 IN. RETRACTABLE
BRACKET GP
BUCKET-GD, 48 IN. 1.40 YD3
CHANGER, HAND CONTROL 2-WAY
CONTROL, FINE SWING
COUNTERWEIGHT, 6,173LBS
COUPLER, HYDRAULIC PIN GRABBER
COVER, FENDER, STANDARD
CTRL & LINES,CTR-LOCK PIN GRAB
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
GUARD, TRACK GUIDING, CENTER
GUARDRAIL & HANDRAIL
INSTRUCTION, ANSI
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
KIT, GROUND TRANSPORTATION
KIT, HYDRAULIC CONTROL
LANE 1 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CONNECTOR, PIN GRABBER
LINES-HP, 10'2 IN. STICK
LINES-HP, BOOM REACH
LINKAGE, BKT W/O LIFT
Online Owner's Manual
PACK, DOMESTIC TRUCK
PANEL, STD START SWITCH
PARTIAL FIELD INST KIT, PGC
QUICK DRAINS, READY (OIL)
R-BOOM 16'9 IN. HD
R-BOOM, 10'2 IN. STK HD PKG
R-CYLINDER PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG REGULATED (NACD)
ROLL ON-ROLL OFF LANE1
SEAT, H-BACK, W/HEATER,S/AIR
SIDE CUTTER, GENERAL PURPOSE
STANDARD OIL
STICK, REACH 10'2 IN. HD
STORAGE PROTECTION (EXPORT)
TANK, FUEL, STANDARD
TRACK, 28 IN. TG W/STEP (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0181
  • Yes
  • Overall fair appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorRight side step is badly damaged
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
gauges, operator station, console
491
  • Yes
  • No
  • No
  • No
  • Yes
  • Overall fair condition Needs cleaning
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • FairFront window is shattered , rest are good
  • Good
  • Good
  • Good
  • Fair
  • PoorCushion is torn
  • Fair
  • Fair
engine
540
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Overall fair-good condition
  • Normal
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
cooling system
430
  • No
  • No
  • No
  • Overall fair condition
  • FairRed/ low in bottle
  • Good
  • Good
  • Good
  • Fair
  • FairNeeds cleaning
  • Good
electrical, starting and charging system
410
  • No
  • Overall fair-good condition
  • Good
  • Good
  • Good
  • Good
  • Fair
hydraulics
3110
  • Overall fair-good condition
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • FairMight be leaking , boom is wet
  • Fair
  • Fair
  • Fair
  • Fair
boom
030
  • Overall fair condition
  • Fair
  • Fair
  • Fair
stick
030
  • Overall fair condition
  • Fair
  • Fair
  • Fair
bucket
240
  • Yes
  • Cat
  • Overall fair condition
  • Cat
  • 48”
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE5%
Notes - UNDERCARRIAGESprockets are worn & new ones in bucket
Notes - UNDERCARRIAGE 1Overall fair-poor condition Will need bushings turned when new sprockets are installed
Track Frame - LeftFair
Track Frame - RightFair
Track Shoes (Width)23.5”23.5”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall fair condition
general condition
120
  • Yes
  • Overall fair condition
  • Fair
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering