2019 CAT 315FL P For Sale - 160,730 USD | Cat Used
Quick Search

CAT 315FL P

CAT 315FL P

Year
2019
Working hours
1,732 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Henderson, NV
+1 480 550 3927
Show phone number
Basic information
BrandCAT 315FL P
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberTDY13489
Unit NumberE197956
Catalog Number10179933
Year2019
Hours1,732 h
CountryUnited States
LocationHenderson, United States
Pricing
Price Excluding Tax160,730 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Stick - LongStick - Long
Additional informationBOOM, ONE PIECE
BUCKET SIZE: 36"
Enclosed Cab
Online Owner's Manual
Track Shoe Width/Type: 20"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering