Quick Search

CAT 315

CAT 315

Year
2022
Working hours
744 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 315
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberWKX20754
Unit NumberWKX20754
Catalog Number10005352
Year2022
Hours744 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax255,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.7 YD BUCKET CAPACITY
36"KRYTO KLAW HEAVY-DUTY BUCKET
68" MAXIMUM THROAT OPENING
80 SERIES, GENERAL DUTY TEETH
ADAPTER
ANTIFREEZE, -50C (-58F)
BLADE, 8'6"
BOOM, W/EOU MOUNTS
BUCKET PINS
CAMERA, REAR & RH VIEW
CAT GRADE, 3D
CONTROL, BLADE
CONTROL, QC PIN GRABBER
COUPLER, PIN GRABBER W/PINS
CYLINDER, BOOM
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DECALS, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR,9'2" STICK
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, LH, W/O 360
LIGHTS, SURROUND, PREM
LINES, CYLINDER BOOM W/O BLCV
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'2" STICK
LINES, QC, 9'2" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 312 GRADE W/O EYE
MONITOR, 10" GRADE W/WIFI
NETWORK MANAGER, A6N2
Online Owner's Manual
POINT
PREPAID FREIGHT
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STK, R9'2", W/ THUMB BRACKET
STORAGE PROTECTION (EXPORT)
SUPPORT, TCS LINES
TRACK, 24" TG, RUBBER SHOE
WIPER, RADIAL W/LOWER
WITH 5 TEETH INSTALLED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering