Quick Search

CAT 315F

CAT 315F

Year
2017
Working hours
3,635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandCAT 315F
Western States Equipment
CategoryCrawler Excavators
Serial NumberTDY10470
Unit NumberE0130513
Catalog Number10121335
Year2017
Hours3,635 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
CounterweightCounterweight
CouplerCoupler
Additional information24 IN BKT
315F L HEX
315F L HEX BCF
36 IN BKT E9409613
60 IN BKT C9409567
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, STANDARD
BLADE 8'10"
CAB-ROPS
CAMERA REAR VIEW
CHANGER, HAND CTRL
CIRCUIT, MP
CLEAN EMISSIONS MODULE TIER 4 FINAL CGJ128231B
CONTROL, BLADE
CONTROL, FINESWING
COOLING
COVER, TANK
CTRL, QC
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR
ENGINE W7N20247
FRAME, BASE
FRAME, SWING
GUARD, BOTTOM
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HOOD, ENGINE
HYD VLV TCS PKG
KEY
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB
LINES-FRONT
LINES-HP TCS PKG
LINES-MP PKG
LINES-QC PKG
LINKAGE, BKT W/O LIFT
MIRROR, CAB
MIRRORS, CAB, EXTERNAL
Online Owner's Manual
PANEL, STD START
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 2"
SEAT, H-BACK, W/HE
STICK, R9'10" HD
SUPPORT, AUX LINES
SWIVEL, BLADE
TANK, FUEL
THUMB
TIP, LONG
TOOL CTRL PKG
TRACK, 28 TG W/STEP (GLT)
WINDOW, REAR DUAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering