Quick Search

CAT 315FL QCBL

CAT 315FL QCBL

CAT Certified
Year
2020
Working hours
3,398 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Greensboro, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 315FL QCBL
Carolina CAT
CategoryCrawler Excavators
Serial NumberTDY13876
Unit NumberG19-1351M
Catalog Number10130250
Year2020
Hours3,398 h
CountryUnited States
LocationGREENSBORO, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
StickStick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Additional informationCAB • AIR • 36" BUCKET ONLY • BLADE • QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

BLADE, 8'6"
BUCKET-GD, 36" 0.69 YD3
CCU [CAT CERT USED]
CHANGER, HAND CTRL 2-WAY
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG SN# W7M73899
GUARD, SWIVEL
HOT LIST
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (9'10" STK)
LINKAGE, BKT W/O EYE
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SIDE CUTTER, GENERAL PURPOSE
Special Offers ( 2 ) PM 2 Kits
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TIP, LONG
TRACK, 24" TG (GLT)
VALVE PKG, HYD TCS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
641
  • YesClean for sale
  • No
  • No
  • Good
  • FairScratched
  • Good
  • Good
  • FairFill screen missing
  • Good
  • Good
  • Good
  • FairDoor has dents
  • FairPump door has dents _ Cab door bent at the top _ Lower covers have dents on both sides_ Blade lift cylinder guard is torn off
  • PoorTrack step weld broken and the step is bent
safety items
300
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1210
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt 2023
  • Good
  • FairGround level safety switch cover is missing
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • Low
  • Good
  • FairBucket cylinder rod is scratched _ Not leaking
  • Good
  • Good
  • GoodBoom valave mounting plate is missing a bolt
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 101" Leveling Blade _face dents _Flip the edge
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
401
  • Cat
  • Cat hydraulic coupler
  • 36"
  • Good
  • Good
  • Good
  • Good
  • Poorworn out _ready for rent
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number4I7475-76
Track ShoesA couple shoes are bent
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front98
Carrier Rollers Rear98
Idlers Front1924
Links8836
Pins & Bushings (External)4876
Track Roller 11620
Track Roller 21620
Track Roller 31620
Track Roller 51620
Track Roller 61620
Track Roller 71620
Track Shoes (Width)24" 15.530
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1905 Idle hours
  • Rough condition for a ready to rent machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering