2019 CAT 315FL CR For Sale - 104,000 USD | Cat Used
Quick Search

CAT 315FL CR

CAT 315FL CR

CAT Certified
Year
2019
Working hours
4,191 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Fisherville, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 315FL CR
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberTDY12485
Unit Number5029400T0
Catalog Number10077768
Year2019
Hours4,191 h
CountryUnited States
LocationFisherville, United States
Pricing
Price Excluding Tax104,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EngineEngine
Additional information315F L HEX
315F L HEX BCF
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, STANDARD
BLADE, 8'6"
BOOM, REACH 15'3" HD
CAB-ROPS, 70/30 W/VANDAL G-BOSS
CAMERA REAR VIEW W/GRDRAIL
CHANGER, HAND CTRL 2-WAY
CIRCUIT, COMBINED
CLEAN EMISSIONS MODULE TR4FINAL
CONTROL, BLADE
CONTROL, FINESWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,850LBS
COVER, TANK STANDARD
CTRL, QC
CYLINDER, BKT
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR
FRAME, BASE, LONG U/C BLADE
FRAME, SWING
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HARNESS, PLATFORM STD
HOOD, ENGINE
JOYSTICK, THUMB WHEEL
KEY
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD W/ PGQC
LINES-HP TCS PKG
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM TCS
LINES-PILOT, CL R-BOOM TCS
LINES-PILOT, INITIAL CIR. ATT
LINES-PILOT, PLATFORM TCS
LINES-QC PKG
LINKAGE, BKT W/O
MAT, FLOOR
MIRROR, CAB LEFT
MIRRORS, CAB, EXTERNAL
Online Owner's Manual
PANEL, STD START SWITCH
PLATFORM, STD
Protection 12 mo. / 1000 hr. PT + Hyd
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 2" RETRACTABLE
SEAT, H-BACK, W/HEATER, S/AIR
STICK, R9'10" HD
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TRACK, 20" RUBBER
VALVE PKG, HYD TCS
VALVE, HYDRAULIC TCS
WINDOW, REAR, DUAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1223
  • Yes
  • No
  • Yes
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Fairmissing bolt for hood prop
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Poorbent
safety items
200
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
gauges, operator station, console
1102
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorbroken glass window latch broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • red
  • normal
  • normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
boom
300
  • 15.2-FT
  • Good
  • Good
  • Good
stick
300
  • 9.8-FT
  • Good
  • Good
  • Good
bucket
150
  • Yes
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine body panels are bent
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering