2022 CAT 315GC-07C For Sale - - | Cat Used
Quick Search

CAT 315GC-07C

CAT 315GC-07C

CAT Certified
Year
2022
Working hours
1,487 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 315GC-07C
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberFTY20328
Unit Number81951
Catalog Number10141370
Year2022
Hours1,487 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
Air ConditionerAir Conditioner
Boom Check ValveBoom Check Valve
Additional informationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are net cash ex works

BLADE, 2500MM
CONTROL, BLADE
CONTROL, QC PIN GRABBER
Customer Value Agreement (CVA)
DRINK HOLDER, W/BLADE LEVER
ENG S/N J3652316 - C3.6B
FILM, OPERATING PATTERN, STD
FIXTURE, BUCKET LINKAGE S-HEX
HELITILT COUPLER
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHTS, BOOM RH 1P
LIGHTS, CAB, LH, W/O 360
LINES, HIGH PRESSURE BOOM
LINES, HP, 2.5M STICK
LINES, QC, 2.5M STICK
LINES, QUICK COUPLER BOOM
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STICK 2.5M W/O EOU MOUNTS
STORAGE PROTECTION (EXPORT)
SUPPORT, TCS LINES
TRACK, 500MM TG
UNDERCARRIAGE, LONG W/ BLADE
WASHER RADIAL WIPER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering