Quick Search

CAT 315F

CAT 315F

Year
2019
Working hours
3,328 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 315F
Quinn Company
CategoryCrawler Excavators
Serial NumberTDY13494
Unit NumberCCU001112
Catalog Number10116647
Year2019
Hours3,328 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPOB

*315F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BLADE, 8'2"
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*CAMERA REAR VIEW W/GRDRAIL
*CHANGER, HAND CTRL 2-WAY POB
*CONTROL, BLADE, W/PUMP
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 7,850LBS
*COVER, TANK STANDARD
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BKT POB
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*DEVICE, BOOM LOWERING CONTROL
*DEVICE, STICK LOWERING CONTROL
*FRAME, BASE, LONG U/C BLADE
*FRAME, SWING
*GUARD, BOTTOM, STANDARD
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HOOD, ENGINE
*JOYSTICK STD POB PKG
*KEY
*LIGHT, BOOM RIGHT SIDE, POB
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, POB W/ PGQC
*LINES-QC, 7' POB STICK
*LINES-QC, POWER OFFSET BOOM
*LINKAGE, BKT W/O EYE
*MIRROR, CAB LEFT
*MIRROR, CAB, W/O GUARD
*PANEL, STD START SWITCH
*POB, 7' STICK HD PKG
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, 7' POB
*SWIVEL, BLADE
*TANK, FUEL
*TRACK, 20" TG (GLT)
*VALVE PKG, HYD POB B/SLCV
*WINDOW, REAR, DUAL EXIT
ANTIFREEZE, -50C (-58F)
COUPLER, PIN GRABBER W/PINS
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
TIP, LONG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering