Quick Search

CAT 315FLCRTHB

CAT 315FLCRTHB

CAT Certified
Year
2019
Working hours
3,131 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 315FLCRTHB
Carolina CAT
CategoryCrawler Excavators
Serial NumberTDY12372
Unit NumberG18-1615M
Catalog Number10130249
Year2019
Hours3,131 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax145,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationCAB • AIR • BUCKET • BLADE • HYDRAULIC THUMB • ULTRA LOW SULFUR DIESEL FUEL

*315F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BOOM, REACH 15'3" HD
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*CAMERA REAR VIEW W/GRDRAIL
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 7,850LBS
*COVER, TANK STANDARD
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FRAME, BASE, LONG U/C BLADE
*FRAME, SWING
*GUARD, BOTTOM, STANDARD
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HARNESS, PLATFORM STD
*HOOD, ENGINE
*JOYSTICK, THUMB WHEEL
*KEY
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*LINES-HP, R9'10" STICK
*LINES-HP, REACH BOOM TCS
*LINES-PILOT, CL R-BOOM TCS
*LINES-PILOT, INITIAL CIR. ATT
*LINES-PILOT, PLATFORM TCS
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*MAT, FLOOR
*MIRROR, CAB LEFT
*MIRROR, CAB, W/O GUARD
*PANEL, STD START SWITCH
*PLATFORM, STD
*RADIO, 24V AM/FM
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*SWIVEL, BLADE
*TANK, FUEL
*VALVE, HYDRAULIC TCS
*WINDOW, REAR, DUAL EXIT
BLADE, 8'6"
BUCKET-GD, 36" 0.69 YD3
CCU [CAT CERT USED]
CHANGER, HAND CTRL 2-WAY
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG S/N W7N49915
GUARD, SWIVEL
HOT LIST
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (9'10" STK)
LINKAGE, BKT W/O EYE
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SIDE CUTTER, GENERAL PURPOSE
Special Offers ( 2 ) PM 2 Kits
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TIP, LONG
TRACK, 24" TG (GLT)
VALVE PKG, HYD TCS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodRight side tank cover ding
  • FairRight top grab iron is bent
  • Good
  • Good
  • Good
  • Good
  • GoodRight lower cover dent
  • Good
safety items
300
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2023
  • FairCigarette burns bottom cushion
  • Good
  • Good
engine
700
  • No
  • No
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1010
  • Good
  • Good
  • FairTwo hoses are loose at the bottom of the boom _Tie up the hoses
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 5 shank hydraulic thumb
  • 101" Leveling blade _Face is beat up _ Some bushing play
boom
200
  • Good
  • Good
stick
200
  • Good
  • Good
bucket
500
  • Cat
  • 36"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Links4i7475-76
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front97
Carrier Rollers Rear97
Idlers Front1924
Links8918
Pins & Bushings (External)49.340
Track Roller 115.515
Track Roller 215.515
Track Roller 315.515
Track Roller 515.515
Track Roller 615.515
Track Roller 715.515
Track Shoes (Width)24" 1632
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering