Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 315CL Q
2005
9329 Hours
MICHIGAN CAT
Brand
CAT 315CL Q
Category
Crawler Excavators
Serial Number
CJC02989
Unit Number
CJC2989-A
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 315CL Q
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 315CL Q
Year
2005
Working hours
9,329 h
Print
Add to favorites
‹
›
×
Videos of CAT 315CL Q
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
47,904
MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 315CL Q
Michigan CAT
Category
Crawler Excavators
Serial Number
CJC02989
Unit Number
CJC2989-A
Catalog Number
10122418
Year
2005
Hours
9,329 h
Country
United States
Location
Novi, United States
Pricing
Price Excluding Tax
47,904
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
Undercarriage, Long
Undercarriage, Long
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Auxiliary Hydraulics Pressure - High Pressure
Auxiliary Hydraulics Pressure - High Pressure
Mirrors
Mirrors
Pilot Control
Pilot Control
Stick
Stick
Beacon
Beacon
Boom - 1 Piece
Boom - 1 Piece
Car Body - Standard
Car Body - Standard
CE Plate
CE Plate
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Fire Extinguisher
Fire Extinguisher
Combined Hydraulics - One Way
Combined Hydraulics - One Way
Additional information
AS IS, WHERE IS
CAB, AC, HQC, BKT, 23.5" PADS
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
7
0
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
No
bumper
Good
car body
Fair
Left rear has a small dent
counterweight
Fair
Scratched
crankcase guard / battery box
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Fair
Left rear is bent a little bit
fenders
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Fair
Faded and scratched and also has surface rust
plastic
Fair
Plastic inside cab is dirty
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Fair
Right front side panel is dented a little bit
steps / ladder
Fair
Right rear roller frame step is bent a little bit
safety items
3
0
0
cab guards
No
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
swing brake
Good
gauges, operator station, console
8
4
1
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
Yes
air conditioner
Fair
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Fair
Floor mat is dirty and worn
gauges
Good
glass/mirrors
Fair
Upper window assembly doesn’t latch closed and handle to assist in opening and closing is missing
heater
Good
interior lights
Good
meter
Good
seat cushion / arm rest
Fair
Cushions are dirty and bottom cushion has a small hole
switches
Good
windshield wipers
Poor
Inoperable and arm assembly is missing
engine
8
0
0
blow by
No
compression in radiator
No
epa decal
No
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
Yes
Looks like valve cover is weeping
water in oil
No
anti-freeze color
Red
air cleaners
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
block heater
No
ether aid
No
alternator
Good
batteries / cables
Good
lighting
Fair
Both cab light housings are damaged
starter
Good
wiring
Good
hydraulics
13
1
0
boom cylinder
Fair
Right cylinder is seeping at head seal and collecting dirt
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
travel motors
Good
boom
2
1
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Fair
P&B have a 1/8”+ of movement
stick
2
1
0
pins & bushings - stick
Fair
P&B have a 1/8”+ of movement
stick conditions
Good
stick pins
Good
bucket
1
1
0
quick coupler
Yes
Shows some wear
bucket linkage
Fair
All H-Link P&B have a 1/8”+ of movement
bucket mounts
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Links
9W3137
Track Shoes
23.5” TG Pads with some bolt on rubber pads that are worn and chunked and left side has a broken one
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
116
116
24
24
Carrier Rollers Rear
116
116
24
24
Idlers Front
20
20
24
24
Links
105
105
18
18
Pins & Bushings (External)
58
58
40
40
Track Roller 2
145
145
35
35
Track Roller 3
145
145
35
35
Track Roller 5
145
145
35
35
Track Roller 6
145
145
35
35
Track Roller 7
145
145
35
35
Track Shoes (Width)
24
24
7
7
final drives
2
0
0
housings
Good
planetaries / diff
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 315CL Q on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.