Quick Search

CAT 314ELCR

CAT 314ELCR

Year
2015
Working hours
2,458 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 314ELCR
Foley Inc.
CategoryCrawler Excavators
Serial NumberZJT01218
Unit NumberEQ000009696
Catalog Number10094548
Year2015
Hours2,458 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax114,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Rubber TrackRubber Track
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
950
  • Yes
  • No
  • No
  • 2 RIGHT FRT FRAME PANELS BENT, LEFT SIDE FRAME PANEL BENT. CAB POST SMALL DENT.
  • Good
  • FairCOUPLE GOUGES.
  • Good
  • Good
  • Good
  • FairRIGHT REAR DOOR LARGE DENTS.
  • Good5/8 TANK OF FUEL.
  • Good
  • FairRIGHT FRT HYD VALVE GUARD PANEL, BENT+DENTED N/G.
  • Good
  • Good
  • Good
  • FairRIGTH TANK PANEL COUPLE SMALL DENTS, METAL CAB COWELL DENTS.
  • Fair2 ROLLER FRAME STEPS BENT. 2 RIGHT FRT STEPS BENT.
safety items
200
  • No
  • Good
  • Good
gauges, operator station, console
1120
  • Yes
  • 5/8 TANK
  • NOTE, RADIO ANTENA BROKE N/G.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFRT WINSHIELD CRACKED+BROKE N/G.
  • Good
  • Good
  • Good
  • FairFEW STAINS, 1 INCH HOLE BOTTOM CUSHION.
  • Good
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNOTE, PM STICKER IN CAB OVER DUE.?
  • Good
  • Good
cooling system
420
  • No
  • FairCLEAN+BLOW OUT OUTTER CORES. FEW AREAS CLOGGED.
  • Good
  • Good
  • Good
  • FairCLEAN+BLOW OUT OUTTER CORES. FEW AREAS CLOGGED.
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1120
  • 2 AUX HOSES SOME PEELING.
  • OK.
  • Good
  • Good
  • Good
  • Fair1 BOOM TUBE BENT, COUPLER TUBE BENT N/G. BUC CLY TUBE BENT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNOTE, HYD TANK LEVEL LOW. MACHINE SITTING.
  • Good
attachments / work tools
  • 97 INCH BLADE. ACROSS FRT+TOP FEW DENTS. CLY GUARDS SMALL BENDS.
boom
020
  • FairBOOM URVE GOUGES.
  • FairSOME WEAR BOOM MOUNTING PIN+BUSHINGS.
stick
020
  • 9 FOOT 11 INCH.
  • FairWEAR AT BOTTOM STICK PIN+BUSHING.
  • FairSTICK BOTTOM DENTED, INNER STICK FEW GOUGES.
bucket
220
  • Yes
  • 36" bucket.
  • Good
  • FairWEAR AT BUCKET LINKAGE PINS+BUSHINGS.
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEBOLT ON RUBBER PADS 25% REMAINING. REST OF UNDERCARRIAGE 50% REMAINING.
Link Part Number4I7475
LinksSOME WEAR AT LINKS.
Segments50% REMAINING.
Track ShoesNOTE, 20 INCH RUBBER PADS. ALL PADS LOTS OF CUTS. 25% REMAINING.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front4.04.04545
Idlers Front.7.74545
Links3.43.45050
Pins & Bushings (External)2.02.05050
Segments5050
Track Roller 15.25.24545
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering