2021 CAT 313 For Sale - 149,000 USD | Cat Used
Quick Search

CAT 313

CAT 313

CAT Certified
Year
2021
Working hours
1,353 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT 313
Ziegler CAT
CategoryCrawler Excavators
Serial NumberJHR10529
Unit NumberEQ0140746
Catalog Number10187703
Year2021
Hours1,353 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax149,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - MediumStick - Medium
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China Export
Guidance System - LaserGuidance System - Laser
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Payload Measurement SystemPayload Measurement System
Additional informationCAB ROPS
HEATER
A/C
LIGHTS
REAR & SIDE VIEW CAMERAS
RADIO BT
PRODUCT LINK PLE743
AIR SUSPENSION HEATED & COOLED SEAT
ADVANCED MACHINE SECURITY SYSTEM
GLOW PLUGS
SWIVEL GUARD
FINE SWING CONTROL
STRAIGHT TRAVEL PEDAL
PATTERN CHANGER
CAT GRADE WITH 2D
LAZER CATCHER
SEMI AUTOMATIC SYSTEM
PRODUCTION MEASUREMENT FEATURE
VIRTUAL FENCE
5,440 LB COUNTERWEIGHT
15' 3" BOOM
9' 10" STICK LENGTH
AUX HYDRAULICS 1-WAY OR 2-WAY FLOW
CAT HYDRAULIC COUPLER
CAT POWER THUMB 578-2540
38" RAVALING RCSB
42" DIG BKT

313 07 HEX
313 07B HEX AM-N CFG1
9'10" STICK
AIR SUSPENSION - HEATED & COOLED SEAT
ANTIFREEZE, -50C (-58F)
BATTERIES, 2
BOOM 15'3" W/ EOU MOUNTS
BOTTOM GUARD, STANDARD
CAB, DELUXE
CAMERA, REAR & RH VIEW
CAT 42" DIG BUCKET
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
CAT FULL ROTATION HYD THUMB
CAT GRADE, 2D
CAT HYD PIN GRABBER Q/C
CIRCUIT, COMBINED
COMMON ARR
CONTROL, QC PIN GRABBER
COUNTERWEIGHT, 5,440 LB
Customer Value Agreement (CVA) 2 year / 24 month CVA
CYLINDER LINES, W/O BLCV
CYLINDER, BOOM
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DECALS, EXTERIOR, ANSI
DRINK HOLDER, W/O BLADE LEVER
ENGINE HOOD, TAIL PIPE
EROPS CAB WITH A/C & HEATER
FAN, VARIABLE SPEED
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FIXTURE, BUCKET LINKAGE S-HEX
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR, 9'10" STICK
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB,ONE SLIDER
JOYSTICKS, VERTICAL SLIDER
Kit- Add-on Laser Catcher, Cat, HEX
Laser Catcher, LC450, Cat SN: 0532J819SU
LIGHTS
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, W/O 360
LIGHTS, CHASSIS
LIGHTS, SURROUND, PREM
LINES, AIR CONDITIONER
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'10" STICK
LINES, QC, 9'10" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 312 GRADE W/O EYE
MACHINE ECM
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
Protection Cat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA
RADIO MODULE, PL243 CELLULAR
RADIO, W/BLUETOOTH
RAVELING 38" ROUND CORNER BUCKET
RECEIVER, BLUETOOTH
Remaining Factory Warranty Powertrain, hydraulic and technology coverage thru 6-1-26 or 4000 hours, Emission coverage thru 6-1-2027 or 3000 hours
SCREEN, RADIATOR
STICK 9'10" W/EOU MOUNT
STORAGE BOX, TWO
SUN SCREEN, REAR
SWING FRAME, STD
TRACK, 28" TG, W/STEPS
TRAVEL ALARM
UNDERCARRIAGE, LONG W/O BLADE
VALVE, HYDRAULICS, TCS
WIPER, RADIAL W/LOWER
WIRING, PL243/PL083
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • THE MACHINE IS STRAIGHT AND LOOKS NICE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS NICE.
  • Good
  • Good
safety items
400
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2010
  • Yes
  • FairTO COLD TO BE TESTED.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBT
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 20 DEGREE WEATHER.
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesTHE THUMB IS IN GOOD FUNCTIONAL CONDITION.
boom
300
  • 15 FOOT 3 INCHES
  • Good
  • Good
  • Good
stick
300
  • 9 FOOT 10 INCH
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • RAVALING ROUND CORNER SAND.
  • THE BUCKET & LINKAGES ARE IN GOOD FUNCTIONAL CONDITION.
  • 38 INCH
  • Good
  • GoodTIGHT
  • Good
  • Good
  • Good
final drives
400
  • OILS ARE LEVEL.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PM3 completed at 1350 hours.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering