Quick Search

CAT 313 TCS TH

CAT 313 TCS TH

CAT Certified
Year
2021
Working hours
124 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Youngstown, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 313 TCS TH
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial NumberJHR10459
Unit NumberU31621
Catalog Number10012897
Year2021
Hours124 h
CountryUnited States
LocationYoungstown, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information313 07 HEX
313 07B HEX AM-N
BATTERIES, 2
BOOM 15'3" W/ EOU MOUNTS
BOTTOM GUARD, STANDARD
CAB, DELUXE
CAMERA, REAR & RH VIEW
CAT GRADE, 2D
CIRCUIT, COMBINED
COMMON ARR
CONTROL, QC PIN GRABBER
COUNTERWEIGHT, 5,440 LB
Customer Value Agreement (CVA) 24 Month / 500 Hour CVA
CYLINDER LINES, W/O BLCV
CYLINDER, BOOM
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DRINK HOLDER
ENGINE
ENGINE HOOD, TAIL PIPE
FAN, VARIABLE SPEED
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
FIXTURE, BUCKET LINKAGE S-HEX
FULL ROTATION THUMB
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR, 9'10" STICK
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR, HD
HYD PKG:VLV,TCS,JOYSTK,SLIDER
I09
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, W/O 360
LIGHTS, CHASSIS
LINES, AIR CONDITIONER
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'10" STICK
LINES, QC, 9'10" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 312 GRADE W/O EYE
MACHINE ECM
MONITOR, 10"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
Protection 12 Month / 1000 Hour Powertrain & Hydraulics
RADIO MODULE, PL243 CELLULAR
RECEIVER, BLUETOOTH
STICK, R9'10" W/ EOU MOUNT
STORAGE BOX, TWO
SUPPORT, LINES AUXILIARY
SWING FRAME, STD
TRACK, 28" TG, W/STEPS
TRAVEL ALARM
UNDERCARRIAGE, LONG W/O BLADE
VALVE, HYDRAULICS, TCS
WASHER RADIAL WIPER
WIRING, PL243/PL083
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4
  • 1/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Bucket
boom
300
  • 15.3
  • Good
  • Good
  • Good
stick
300
  • 9’10”
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Cat
  • Cat
  • C9406675
  • 31
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)27.527.500
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering