Quick Search

CAT 313 GC CF

CAT 313 GC CF

Year
2024
Working hours
36 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1410
Show phone number
Basic information
BrandCAT 313 GC CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberNFZ30664
Unit NumberAA010631
Catalog Number10122137
Year2024
Hours36 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax229,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*313 GC 07 HEX
*BATTERY, STD
*BOOM 15'3" W/O EOU MOUNTS
*BOTTOM GUARD, STANDARD
*CAB, COMFORT ROPS
*CAMERA, REAR & RH VIEW
*CIRCUIT, COMBINED
*COMMON ARR
*COUNTERWEIGHT, 5,440 LB
*CYLINDER, BUCKET
*DRINK HOLDER, W/BLADE LEVER
*ENGINE HOOD, TAIL PIPE
*FAN, VARIABLE SPEED
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FINE SWING
*GUARD, SWIVEL
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRAVEL MOTOR, STD
*HYDRAULIC PKG, COMB,ONE SLIDER
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHTS, BOOM LH 1P
*LIGHTS, CHASSIS
*LINES GP OIL W/ TCS
*LINES, AIR CONDITIONER
*LINES, HIGH PRESSURE BOOM
*LINKAGE, BKT-A W/O EYE
*MACHINE ECM
*MONITOR, 8"
*NETWORK MANAGER, A6N1
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*SUPPORT, LINES AUXILIARY
*SWING FRAME, STD
*TRAVEL ALARM
*UNDERCARRIAGE,STD W/SD RLR BLD
*VALVE, HYDRAULICS, TCS
*WIRING, PL243/PL083
BLADE, 8'2"
CONTROL, BLADE
CONTROL, QC PIN GRABBER
CYLINDER LINES, W/O BLCV
CYLINDER, BOOM
CYLINDER, STICK, W/O SLCV
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, STICK WARNING, ANSI
LANE 2 ORDER
LIGHTS, BOOM RH 1P
LIGHTS, CAB, W/O 360
LINES, HP, 9'10" STICK
LINES, QC, 9'10" STICK
LINES, QUICK COUPLER BOOM
Online Owner's Manual
PRICED NEW 03/14/24 EK
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
STICK, R9'10" W/O EOU MOUNTS
STORAGE PROTECTION (EXPORT)
TRACK, 20" TG, W/RUBBER PAD
WASHER RADIAL WIPER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering