Quick Search

CAT 313

CAT 313

Year
2022
Working hours
159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Mount Vernon, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 313
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberJHR20282
Unit Number23W1584
Catalog Number10095149
Year2022
Hours159 h
CountryUnited States
LocationMOUNT VERNON, United States
Pricing
Price Excluding Tax219,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2022 313 CAT EXCAVATOR
22W0611TH
ANTIFREEZE, -50C (-58F)
BATTERIES, 2
BRACKET GP
CAMERA, REAR & RH VIEW
CAT GRADE, 2D
CONTROL, QC PIN GRABBER
COUPLER, PG W/O PIN 311-315
CYLINDER LINES, W/O BLCV
CYLINDER, BUCKET
DRINK HOLDER
ENG SN J3647585 MSO J0ZGY
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR,9'2" STICK
HYDRAULIC EXCAVATOR WORK TOOLS
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'2" STICK
LINES, QC, 9'2" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT 312 GRADE W/O EYE
NETWORK MANAGER, A6N1
Online Owner's Manual
PACK, DOMESTIC TRUCK
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
SCREEN, RADIATOR
STORAGE PROTECTION (EXPORT)
SUPPORT, LINES AUXILIARY
THUMB GROUP
TRACK, 24" TG
UNDERCARRIAGE, LONG W/O BLADE
WIPER, RADIAL W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering