Quick Search

CAT 313GC

CAT 313GC

CAT Certified
Year
2021
Working hours
1,390 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Summerville, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 313GC
Blanchard Machinery Co.
CategoryCrawler Excavators
Serial NumberNFZ10231
Unit NumberDU000330
Catalog Number10126313
Year2021
Hours1,390 h
CountryUnited States
LocationSummerville, United States
Pricing
Price Excluding Tax138,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
Straight Travel PedalStraight Travel Pedal
Connectivity Source - Product LinkConnectivity Source - Product Link
Coupler - QuickCoupler - Quick
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
MirrorsMirrors
Additional informationINCLUDES BUCKET & THUMB

*MONITOR, 8"
BUCKET
CAMERA, REAR & RH VIEW
EROPS
GUARD, TRACK GUIDING, CENTER
HYD PKG:VLV,TCS,JOYSTK,SLIDER
LINES, HIGH PRESSURE BOOM
NETWORK MANAGER, A6N1
Online Owner's Manual
Protection 12mo/1000hr POWERTRAIN & HYDRAULICS (EPP)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
110
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
gauges, operator station, console
1500
  • YesAlarm and 2 cameras operating as they should
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVerified, is reporting in Vision Link
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed, level is full
  • Good
  • Good
  • GoodBelt driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVerified, two speed travel operates as it should
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • YesRockland Thumb installed.
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Cat
  • Cat
  • 36" G/P bucket installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.290.292424
Carrier Rollers3.93.87815
Carrier Rollers Front3.903.87815
Idlers Front0.70.700
Links0.930.95189
Pins & Bushings (External)0.290.292424
Segments7.30 (Good)7.40 (Good)
Shoe Width27.6027.60
Sprocket Segments7.37.4
Track Roller 11.561.4900
Track Roller 21.571.5100
Track Roller 51.511.47018
Track Roller 61.541.4900
Track Shoes1.11.04313
Track Shoes (Width)27 1/2"27 1/2"
final drives
200
  • Good
  • Good
general condition
300
  • YesPSR report attached
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering