Quick Search

CAT 313

CAT 313

Year
2021
Working hours
628 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Yuba City, CA
+1 916 899 8960
Show phone number
Basic information
BrandCAT 313
Holt of California
CategoryCrawler Excavators
Serial NumberJHR10377
Unit NumberR22672
Catalog Number10110273
Year2021
Hours628 h
CountryUnited States
LocationYuba City, United States
Pricing
Price Excluding Tax189,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Coupler Type - HydraulicCoupler Type - Hydraulic
Grading System - 2DGrading System - 2D
Thumb Type - HydraulicThumb Type - Hydraulic
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
StickStick
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Rubber TrackRubber Track
Additional information8' 2" Backfill / Leveling Blade
Steel Tracks with Bolt On Rubber Pads*
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • Ready to Work Condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering