Quick Search

CAT 313FL

CAT 313FL

Year
2019
Working hours
2,623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PON EQUIPMENT AS (NORWAY)
Tromsø
+47 98424767
Show phone number
Basic information
BrandCAT 313FL
Pon Equipment AS
CategoryCrawler Excavators
Serial NumberPRG10703
Unit NumberE0008561
Catalog Number10106065
Year2019
Hours2,623 h
CountryNorway
LocationTromsø, Norway
Pricing
Price Excluding Tax108,978 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
CertificatesCE
Accessories
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
BeaconBeacon
CE PlateCE Plate
Fire ExtinguisherFire Extinguisher
Radio - BluetoothRadio - Bluetooth
BladeBlade
Front ShovelFront Shovel
Additional informationMaskin leveres med følgende utstyr:
- HK feste
- Rototilt
- Graveskuffe
- Pusseskuffe

Med forbehold om skrive feil i annonsen

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1730
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairLitt dårlig lakk
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
401
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorBelte er borte
  • Good
gauges, operator station, console
1411
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • 42%
  • 18%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Fair
engine
800
  • Rød
  • 42%
  • 18%
  • 2621
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
610
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
hydraulics
1020
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
510
  • Gjerstad og cat
  • 202376 og N1W00892
  • Gjerstad G60
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairPusseskuff litt slitt
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Setebelte er borte
general condition
210
  • Yes
  • Yes
  • No
  • Fair
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering