Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 313F
2020
7234 Hours
ZIEGLER CAT
Brand
CAT 313F
Category
Crawler Excavators
Serial Number
DJE10878
Unit Number
EQ0142295
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 313F
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 313F
Year
2020
Working hours
7,234 h
Print
Add to favorites
‹
›
×
Videos of CAT 313F
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
79,000
ZIEGLER CAT
Minneapolis, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 313F
Ziegler CAT
Category
Crawler Excavators
Serial Number
DJE10878
Unit Number
EQ0142295
Catalog Number
10191473
Year
2020
Hours
7,234 h
Country
United States
Location
MINNEAPOLIS, United States
Pricing
Price Excluding Tax
79,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Tier 2 Compliant
Tier 2 Compliant
Tier 1 Compliant
Tier 1 Compliant
Emissions Level - EU - IV
Emissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_Korea
Regulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Auxiliary Hydraulics Pressure
Auxiliary Hydraulics Pressure
Coupler - Quick
Coupler - Quick
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Stick
Stick
Straight Travel Pedal
Straight Travel Pedal
Hand and Foot Control
Hand and Foot Control
Boom - 1 Piece
Boom - 1 Piece
Car Body - Standard
Car Body - Standard
Regulatory Marking
Regulatory Marking
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Radio - AM FM Radio
Radio - AM FM Radio
Boom Check Valve
Boom Check Valve
Stick Check Valve
Stick Check Valve
Additional information
Cat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA
PM4 performed at 7236 hours
EROPS
A/C
HEATER
LIGHTS
RADIO
PROD LINK
9'10" STICK
PATTERN CHANGER
SIDE STEEL BUMPERS
AUX COMBO HYDS
HYD Q/C
8'10" LEVELING BLADE
28" TG SHOES
42" DIG BUCKET
REAR CAMERA
313F L HEX AM-N BCF1
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
BLADE, 8'10"
BUCKET-GD, 42" 0.84 YD3
BUMPER, SIDE STEEL
CCU included 1yr/1000 PT and HYD with 2yr CVA
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COUPLER, PG W/O PIN 311-315
CTRL,CAT PIN GRAB COUPLER ANSI
Customer Value Agreement (CVA) 24 month/1000 hour CVA
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE S/N W7N79413
FRAME, BASE, LONG U/C BLADE
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
INSTALLATION, BLADE W/O MP
LINES, BKT CLOSE PGQC
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'10" STICK
LINES-QC, REACH BOOM
PILOT LINES, BLADE
PRODUCT LINK, CELLULAR PL641
Protection Cat Certified Used - 12 Month / 1000 Hour Powertrain and Hydraulic Warranty and a
24 Month / 1000 Hour Parts only CVA
REACH BOOM HD PKG
ROLL ON-ROLL OFF
STICK, R9'10" HD
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TRACK, 28" TG W/STEP (GLT)
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement
24 month/1000 hour CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
20
0
0
cleaning required
Yes
extra fuel tanks
No
bumper
Good
car body
Good
catwalk
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
Minor scuffs
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
4
1
0
parking brake functioning
Yes
rops
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
safety locks / pins
Yes
service brakes functioning
Yes
camera(s)
Good
horn
Good
seat belt / date
Fair
Functional
secondary exit
Good
travel alarm
Good
gauges, operator station, console
22
0
0
current o&mm
Yes
current parts manual
Yes
current safety manual
Yes
air conditioner
Good
armrests
Good
cab filter / heat vent louvres
Good
dash console
Good
door latches / hinges / seals
Good
floor boards / mats
Good
gauges
Good
headliner
Good
heater / defroster
Good
hour meter - gauges, operation station, console
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Good
monitoring display
Good
pans/guards
Good
radio
Good
seat cushions / suspension / type
Good
switches
Good
travel controls (type)
Good
windows
Good
windshield wipers
Good
engine
9
0
0
apparent other engine damage
No
blow by
No
epa decal legible
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
Normal
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
4
0
0
aftertreatment system codes
No
leaks / type
No
aftertreatment heat shields / guards
Good
def lines / wiring
Good
diesel exhaust fluid (def) tank
Good
diesel particulate filter (dpf) condition / service hours
Good
cooling system
9
0
0
compression in radiator
No
coolant leaks
No
oil in anti-freeze
No
standard radiator
Yes
anti-freeze level / color / condition
Good
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
0
block heater
Yes
alternator
Good
batteries / cables / master disconnect
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
hydraulics
13
0
0
swing drive oil level
Full
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
travel motors
Good
boom
3
0
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
3
0
0
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
5
0
0
quick coupler
Yes
brand
Cat
width
42"
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Link Part Number
5915692
Track Shoes Width / Type
27.5
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
3.9
3.9
58
58
Carrier Rollers Rear
3.92
3.92
56
56
Idlers Front
.8
.8
60
60
Links
3.38
3.38
72
72
Pins & Bushings (External)
1.92
1.92
56
56
Pins & Bushings (Internal)
27.1
27.1
20
20
Track Roller 2
5.22
5.22
50
50
Track Roller 4
5.22
5.22
50
50
Track Roller 6
5.3
5.3
32
32
Track Roller 7
5.18
5.18
62
62
Track Shoe Grouser Height
.7
.7
19
19
final drives
4
0
0
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
general condition
2
0
0
logged / active codes
No
machine starts and is operable
Yes
visible oil leaks
No
body
Good
frame
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 313F on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.