Quick Search

CAT 313FL

CAT 313FL

Year
2018
Working hours
10,385 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandCAT 313FL
Boyd Cat Company
CategoryCrawler Excavators
Serial NumberDJE10247
Unit NumberEQ00129389
Catalog Number10119100
Year2018
Hours10,385 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax116,111 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional information313F L HEX
313F L HEX AM-N BCF1
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, COLD WEATHER
BLADE, 8'6"
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAM, REAR VW,MIRRORS RH W/O GR
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 4,850LBS
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE HOOD
FAN, FIXED SPEED
FRAME, BASE, LONG U/C BLADE
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRACK MOTOR
HATCH, OPENABLE ROOF (DUAL)
INSTALLATION, BLADE
JOYSTICK, THUMB WHEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, BKT CLOSE PGQC
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'10" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT W/O EYE
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PILOT LINES, BKT OPEN STD
PILOT LINES, BLADE
PILOT LINES, BOOM UP STD/VAB
PILOT LINES, STRAIGHT TRAVEL
PILOT LINES, TCS
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
REACH BOOM, 15'3" HD
SEAT BELT, 2" RETRACTABLE
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R9'10" HD THUMB
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TRACK, 24" TG (GLT)
VALVE, HYDRAULIC, TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering