Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 313FL TH
2019
3842 Hours
CAROLINA CAT
Brand
CAT 313FL TH
Category
Crawler Excavators
Serial Number
DJE10620
Unit Number
G18-1819M
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 313FL TH
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 313FL TH
Year
2019
Working hours
3,842 h
Print
Add to favorites
‹
›
×
Videos of CAT 313FL TH
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
128,000
CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 313FL TH
Carolina CAT
Category
Crawler Excavators
Serial Number
DJE10620
Unit Number
G18-1819M
Catalog Number
10068390
Year
2019
Hours
3,842 h
Country
United States
Location
CHARLOTTE, United States
Pricing
Price Excluding Tax
128,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Undercarriage, Long
Undercarriage, Long
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Straight Travel Pedal
Straight Travel Pedal
Radio - AM FM Radio
Radio - AM FM Radio
Additional information
CAB • AIR • 36" BUCKET • HYDRAULIC THUMB
AIR CLEANER, STANDARD
CCU [CAT CERTIFIED USED]
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG SN W7N54910
FRAME, BASE, LONG U/C
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HOT LIST
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, BKT CLOSE STD
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM
Online Owner's Manual
PILOT LINES, NO BLADE
PRODUCT LINK, CELLULAR PL641
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC A
Special Offers ( 2 ) PM 2 Kits
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TRACK, 24" TG (GLT)
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers
( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
3
0
cleaning required
Yes
Clean for sale
extra fuel tanks
No
s.o.s. taken
No
car body
Good
counterweight
Good
Scratched
decals
Fair
Scratched
eng. enclose hood / stack
Good
fuel tank
Fair
Fuel fill screen missing
grab irons
Good
main frame welds
Good
paint
Good
radiator grill & shroud
Good
Door dings
sheet metal
Good
Pump door dent
steps / ladder
Fair
Tool box step and frame step bent
safety items
3
0
0
rops
Yes
Erops
safety decals in place
Yes
safety decals legible
Yes
brake hold
Good
horn
Good
swing brake
Good
gauges, operator station, console
12
1
1
back up alarm
Yes
current o&mm
Yes
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt
Poor
Jan 2021 _ Out of date
seat cushion / arm rest
Fair
Small hole in the back cushion
switches
Good
windshield wipers
Good
engine
7
0
0
apparent other engine damage
No
blow by
No
epa decal legible
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
N
belts / pulleys
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
operating condition
Good
Top of the crankcase breather is missing
turbocharger / blower
Good
cooling system
7
0
0
coolant leaks
Yes
anti-freeze level / color / condition
Good
coolers
Good
fan
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
hydraulics
11
0
0
boom cylinder
Good
bucket cylinder
Good
hose lines
Good
operating condition - hydraulics
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
Leak residue at the head
travel motors
Good
attachments / work tools
thumb
Yes
Cat 5 shank hydraulic thumb _Play in the bushings
boom
2
0
0
boom condition
Good
pins & bushings - boom
Good
stick
1
1
0
pins & bushings - stick
Fair
1/8 TO 1/4 " PLAY AT THE BUCKET
stick conditions
Good
bucket
4
1
0
brand
Cat
width
36"
bucket bottom
Fair
DENTS AND THE WEAR BARS ARE WORN
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Carrier Rollers
left rear roller stand appears bent
Link Part Number
4i7475-76
Track Shoes
3 bent shoes
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
96
Carrier Rollers Rear
96
Idlers Front
19
24
Links
87
54
Pins & Bushings (External)
48
76
Track Roller 1
16
20
Track Roller 2
16
20
Track Roller 3
16
20
Track Roller 5
16
20
Track Roller 6
16
20
Track Roller 7
16
20
Track Shoes (Width)
24" 16
34
final drives
2
0
0
housings
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
1011 idle hours
general condition
2
1
0
machine starts and is operable
Yes
body
Fair
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 313FL TH on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.