Quick Search

CAT 313FL TH

CAT 313FL TH

CAT Certified
Year
2019
Working hours
3,473 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 313FL TH
Carolina CAT
CategoryCrawler Excavators
Serial NumberDJE10529
Unit NumberG18-1420M
Catalog Number10112738
Year2019
Hours3,473 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax133,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • 36" BUCKET • HYDRAULIC THUMB

AIR CLEANER, STANDARD
BUCKET-GD, 36" 0.69 YD3
CCU [CAT CERTIFIED USED]
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG SN W7N47787
FRAME, BASE, LONG U/C
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HOT LIST
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, BKT CLOSE STD
LINES-HP, R9'10" STICK
LINES-HP, REACH BOOM
Online Owner's Manual
PILOT LINES, NO BLADE
PRODUCT LINK, CELLULAR PL641
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SIDE CUTTER, GENERAL PURPOSE
Special Offers ( 2 ) PM 2 Kits
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TIP, LONG
TRACK, 24" TG (GLT)
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering