Quick Search

CAT 313F L

CAT 313F L

Year
2020
Working hours
987 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 313F L
Tractor & Equipment Co.
CategoryCrawler Excavators
Serial NumberDJE10858
Unit Number23G0576
Catalog Number10064481
Year2020
Hours987 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax194,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAM, REAR VW,MIRRORS RH W/O GR
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 4,850LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ENGINE HOOD
*FAN, FIXED SPEED
*FRAME, BASE, LONG U/C
*GUARD, BOTTOM
*GUARD, TRACK GUIDING, CENTER
*HATCH, OPENABLE ROOF (DUAL)
*LINES, BKT CLOSE PGQC
*LINES-HP, R9'10" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT W/O EYE
*PANEL, STD START SWITCH
*PILOT LINES, NO BLADE
*PILOT LINES, STRAIGHT TRAVEL
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R9'10" HD THUMB
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, STANDARD
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
ANTIFREEZE, -50C (-58F)
COUPLER SN: HB204636
COUPLER, PG W/O PIN 311-315
ENG SN W7N75943 MSO B3TPD
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering