Quick Search

CAT 313F L

CAT 313F L

Year
2018
Working hours
3,163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Bellingham, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 313F L
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberDJE10344
Unit NumberX23W1583
Catalog Number4719815
Year2018
Hours3,163 h
CountryUnited States
LocationBellingham, United States
Pricing
Price Excluding Tax124,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information312-315 HYD QC AKR54110
AIR CLEANER, STANDARD CGC
BUMPER, SIDE STEEL
CGC PRICE ADJUSTMENT-S
CHANGER,HAND CTRL 2-WAY (ANSI)
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG SN W7N37362 MSO 7NTMS
FRAME, BASE, LONG U/C
GUARD, BOTTOM
GUARD, TRACK GUIDE, SEGMENTED
JOYSTICK TWJ STP PKG
LANE 2 ORDER
LINES, BKT CLOSE PGQC
LINES-QC, R9'10" STICK
LINES-QC, REACH BOOM
Online Owner's Manual
PDI FROM PETERSON
PILOT LINES, NO BLADE
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD CGC PKG
ROLL ON-ROLL OFF W/O BKT QC A
STICK, R9'10" HD CGC
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
THUMB GP, BRACKET GP 0THC05291
TRACK, 28" TG W/STEP (GLT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering