Quick Search

CAT 311FLRR

CAT 311FLRR

CAT Certified
Year
2020
Working hours
1,356 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 311FLRR
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberKCW10252
Unit Number380300
Catalog Number10109761
Year2020
Hours1,356 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Additional information1500MM SCREENING BUCKET
BATTERY, STANDARD
BEACON ELECTRICAL OUTLET
BKTA GD 900MM 0.53M3 312
BLADE, 2500MM
BOOM BLCV/SLCV PKG
BUCKET CYL/LINKAGE PKG
BUCKET-CU, 1500MM 1.02 M3
CAB 70/30 PKG
CAMERA, REAR VIEW, RH MIRRORS
CHANGER,HAND CTRL 2-WAY (ISO)
COMBINED MP B/SLCV BLD PKG
CONTROL, BLADE, W/PUMP MP
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 2.45 TON
COUPLER, PG W/O PIN 311-315
COVER, CTRL VALVE STD
CTRL, CAT PIN GRABBER COUPLER
ENG S/N CNW12576 - C3.4B
ENGINE HOOD
FAN, FIXED
FRAME, BASE, BLADE
FRONT LINES, W/ PGQC CONTROL
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
INSTRUCTIONS CAB, ISO
INSTRUCTIONS OUTSIDE, ISO
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-HP, 2.25M STICK
LINES-HP, R-BOOM
LINES-MP, 2.25M STICK
LINES-MP, R-BOOM
LINES-QC, 2.25M STICK
LINES-QC, REACH BOOM
MIRROR, CAB, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PILOT LINES, BLADE
PRODUCT LINK, SATELLITE PL631
REGIONAL PKG, ANZ
ROLL ON-ROLL OFF W/O BKT QC A
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R2.25M HD
STORAGE PROTECTION (EXPORT)
SUN SCREEN
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TRACK, 500MM TG (GLT)
YEAR OF MANUFACTURE PLATE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering