Quick Search

CAT 311F

CAT 311F

Benefits Dealer Certified
Year
2017
Working hours
2,254 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Cheyenne, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 311F
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberKCW10032
Unit NumberKCW10032
Catalog Number4311346
Year2017
Hours2,254 h
CountryUnited States
LocationCheyenne, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information721

BLADE, 8'6"
BUCKET-GD, 24" 0.40 YD3
BUCKET-GD, 36" 0.69 YD3
CAB 70/30 PKG
CAMERA, REAR VIEW, RH MIRRORS
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER PKG
COMBINED CIR STP PKG
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 5,400 LBS
COUPLER, PIN GRABBER W/PINS
CTRL, CAT PIN GRABBER COUPLER
ENGINE HOOD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS, ENGLISH
LIGHT, BOOM RIGHT SIDE
LINES-HP, 9'2" STICK
LINES-HP, R-BOOM
LINES-QC, REACH BOOM
Online Owner's Manual
PANEL, STD START SWITCH
PILOT LINES, BLADE
PREPAID FREIGHT
PRODUCT LINK, SATELLITE PL631
REGIONAL PKG, AM-N
SEAT, H-BACK, SUSPENSION
SIDE CUTTER, GENERAL PURPOSE
STICK, R9'2" HD
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TIP, LONG
TIP, PENETRATION
TRACK, 24" TG (GLT)
WHEEL, COMPACTOR 24" 312
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering