Quick Search

CAT 310

CAT 310

Year
2023
Working hours
59 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Grand Rapds, MI
+1 877 228 3519
Show phone number
Basic information
BrandCAT 310
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberGWT03029
Unit NumberOKL9114844
Catalog Number10138259
Year2023
Hours59 h
CountryUnited States
LocationGrand Rapds, United States
Pricing
Price Excluding Tax154,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
LightingLighting
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • NoSALE LOT CLEAN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodENGINE ACCESS DOOR HAS 4 HOLES DRILLED THROUGH METAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodBELT INSTALLED OCT 2022
  • Good
  • Good
gauges, operator station, console
2100
  • 1/4
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • NoORIGINAL FILTERS INSTALLLED
  • No
  • 10HR SERVICE PERFORMED ON 8/2/24 @ 59 HRS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • NO LOGGED CODES OR APPARENT EMISSIONS ISSUES
  • Good
  • Good
cooling system
700
  • No
  • No
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • YesCORD IN BACK SEAT POUCH
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesROCKLAND BTH-CL THUMB. S/N:352941
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • CAT PWR COUPLER
  • A6224BK20083
  • 36”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
IdlersIDELER WEAR CHART DATA NOT AVAILABLE DURING INSPECTION. WEAR VISUALLY THE SAME AS OTHER COMPONENTS
Link Part NumberCAT 518-4653
SegmentsWORN SAME AS OTHER U/C COMPONENTS
Track Shoes Width / TypeRUBBER PADS, ALL IN GOOD SHAPE
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front85MM85MM00
Carrier Rollers RearNANA
Idlers FrontNANA
Idlers RearNANA
Links79.5MM79.5MM44
Pins & Bushings (External)44.5MM44.5MM00
Pins & Bushings (Internal)NANA
SegmentsNANA
Track Roller 112MM12MM00
Track Roller 10NANA
Track Roller 11NANA
Track Roller 12NANA
Track Roller 212MM12MM00
Track Roller 312MM12MM00
Track Roller 412MM12MM00
Track Roller 512MM12MM00
Track Roller 612MM12MM00
Track Roller 7NANA
Track Roller 8NANA
Track Roller 9NANA
Track Shoe Grouser HeightNANA
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering