2023 CAT 310-07 For Sale - 142,000 USD | Cat Used
Quick Search

CAT 310-07

CAT 310-07

Year
2023
Working hours
52 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Ocala, FL
+1 877 228 3519
Show phone number
Basic information
BrandCAT 310-07
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberGWT03660
Unit NumberOKL10871038
Catalog Number10182293
Year2023
Hours52 h
CountryUnited States
LocationOcala, United States
Pricing
Price Excluding Tax142,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Connectivity Source - Product LinkConnectivity Source - Product Link
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - Japan - 2014 RegulationEmissions Level - Japan - 2014 Regulation
Regulatory Status - EPA CertifiedRegulatory Status - EPA Certified
Air ConditionerAir Conditioner
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe cylinder guard has been improved.
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodThe seat belt was installed in 8/23 and will expire in 8/26.
  • Good
  • Good
gauges, operator station, console
2100
  • 3/4 tank.
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodThe cab filters have been blown out.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThis unit is equipped with an air suspension seat.
  • Good
  • GoodStick/pedals and joystick.
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 52
  • Normal
  • Clear
  • Good
  • GoodFull. This sample came back green.
  • Good
  • Good
  • Good
  • Good
  • GoodThe engine air filters have been blown out.
  • Good
  • Good
emissions
300
  • No
  • No
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed.
  • Good
  • Good
  • Good
  • GoodBelt driven.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • GoodThis filter was not cut open. This sample came back green.
  • GoodThe leak at the stick has been repaired.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe oil has been topped off.
  • Good
  • Good
attachments / work tools
  • YesThis unit is equipped with a CAT brand hydraulic thumb.
  • This unit is equipped with a cover blade and bolt on cutting edges.
boom
200
  • 14ft
  • Good
  • Good
stick
200
  • 8ft 3in
  • Good
  • Good
bucket
600
  • No
  • CAT
  • This unit has been greased.
  • See picture.
  • 36in
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number518-4653, 518-4652
Track Shoes Width / TypeThis unit is equipped with steel tracks with bolt on rubber pads.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front85mm85mm00
Carrier Rollers RearN/AN/A
Idlers Front26mm26mm00
Idlers RearN/AN/A
Links80mm80mm00
Pins & Bushings (External)45mm45mm00
Pins & Bushings (Internal)N/AN/A
SegmentsN/AN/A00
Track Roller 112mm12mm00
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 212mm12mm00
Track Roller 312mm12mm00
Track Roller 412mm12mm00
Track Roller 512mm12mm00
Track Roller 612mm12mm00
Track Roller 7N/AN/A
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoe Grouser Height20mm20mm00
final drives
400
  • Yes
  • Good
  • Good
  • GoodFull. This sample came back green
  • GoodFull. This sample came back green
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering