Quick Search

CAT 310-07A

CAT 310-07A

Year
2022
Working hours
101 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 310-07A
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberGWT02636
Unit Number1004737
Catalog Number10118243
Year2022
Hours101 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
ToolboxToolbox
Additional informationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are net cash ex works

*310 07A MINI EXCAVATOR
*ALARM, TRAVEL
*BOOM, FIXED
*COUNTERWEIGHT, EXTRA
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C3.3 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*INSTRUCTIONS, ISO
*INTEGRATED RADIO
*LIGHTS, LED
*LINKAGE BUCKET W/ LIFTING EYE
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
BELT, SEAT, 76MM RETRACTABLE
BUCKET-GRADING, 1500MM, 0.52M3
BUCKET-HD, 457MM, 0.15 M3, 7T
BUCKET-HD, 610MM, 0.23 M3, 7T
CAMERA, REAR VIEW
CONTROL, HYD, COUPLER, 3 LINE
GUARD, TRACK GUIDING, CENTER
HYBRID HITCH (308 PICKUP)
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, REAR, LED
LINES, BOOM W/ BLCV
LINES, QC, LONG STICK, 3 LINE
LINES, STICK W/ SLCV
MONITOR NEXT GEN, ADVANCED, CR
Online Owner's Manual
PINS, BUCKET, 50MM
PRODUCT LINK, CELLULAR PLE643
PUSH TO START, BT FOB SECURITY
ROLL ON-ROLL OFF
SEAT, AIR SUSP, FABRIC
SHIPPING/STORAGE PROTECTION
STD BLADE AND STEEL TRACKS
STICK, LONG, 2ND AUX
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering