Quick Search

CAT 310-07

CAT 310-07

CAT Certified
Year
2020
Working hours
804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 310-07
Foley Inc.
CategoryCrawler Excavators
Serial NumberGWT00972
Unit NumberEQ000021330
Catalog Number10162312
Year2020
Hours804 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax116,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
730
  • Yes
  • FairSome scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor scratch and dent in cab, seal torn.
  • FairCorner step bent
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDisconnected
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1010
  • Good
  • Good
  • Good
  • FairBend in boom mounted line. Loose / missing mounting hardware.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Leveling blade. Some dents in moldboard.
boom
200
  • Good
  • Good
stick
110
  • 8 foot 4 inch
  • Good
  • FairScratches
bucket
320
  • Yes
  • CAT
  • CAT Hydraulic
  • 36
  • Good
  • Good
  • FairPin not secured
  • Good
  • FairSome wear
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 90% overall
Link Part NumberCAT 518-4653
Track ShoesRubber track pad missing. Customer has a new replacement that will be included.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front85mm
Idlers Front~26mm
Links80mm
Pins & Bushings (External)44mm
Track Roller 1120mm
Track Shoes (Width)18"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering