2019 CAT 310-07 For Sale - 132,000 USD | Cat Used
Quick Search

CAT 310-07

CAT 310-07

CAT Certified
Year
2019
Working hours
1,426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
South Hill, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 310-07
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberGWT00692
Unit Number5040400T0
Catalog Number10168410
Year2019
Hours1,426 h
CountryUnited States
LocationSouth Hill, United States
Pricing
Price Excluding Tax132,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
EngineEngine
BucketBucket
CouplerCoupler
Additional information310 07A MINI EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, FIXED
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
COMBINED HYDRAULICS
CONTROL, HYD, COUPLER, 3 LINE
COUNTERWEIGHT, EXTRA, 550LBS
DRAIN, ECOLOGY
ELECTRICAL ARR, C3.3 HRC
ENGINE, EPA TIER 4 FINAL
FILM, COUPLER, ISO
FILM, INC, CANADA
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LIGHTS, LED
LINES, BOOM
LINES, QC, LONG STICK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MONITOR NG, ADVANCED LITE
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE642
Protection 12 mo. / 500 hr. PT + Hyd
SEAT, AIR SUSP, FABRIC
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STD BLADE AND TRACK W/PADS
STICK, LONG, 2ND AUX
THUMB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering