Quick Search

CAT 310-07

CAT 310-07

Year
2020
Working hours
1,706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

H.O. PENN MACHINERY CO., INC.
Holtsville, NY
+1 845 437 4060
Show phone number
Basic information
BrandCAT 310-07
H.O. Penn Machinery Company
CategoryCrawler Excavators
Serial NumberGWT01025
Unit NumberUH3190
Catalog Number10120789
Year2020
Hours1,706 h
CountryUnited States
LocationHoltsville, United States
Pricing
Price Excluding Tax121,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Stick - LongStick - Long
Undercarriage, LongUndercarriage, Long
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Additional informationUH3190 Notes
2020 Cat 310 SN: GWT01025 Hours: 1681
There are no Fault Codes, Machine Starts and Runs, all in working condition; Lights, Gauges, Horn, Back-up Alarm. Heater & A/C, BLUETOOTH RADIO, EROPS, Full Coolant level, Long Stick, No Hydraulic leaks, 1 Piece Boom, Bucket and thumb, Hydraulic Coupler, Thumb, Rubber Track, Long Undercarriage Length, Good Undercarriage Condition;
Percent Remaining Links 75%
Percent Remaining P & B75%
Percent Remaining Shoes 25%
Percent Remaining Idlers 75%
Percent Remaining Sprockets 75%
Percent Remaining Rollers 75%
Percent Remaining Carrier 75%
Some cosmetic dents and scratches, dented engine hatch door

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering