Quick Search

CAT 308

CAT 308

CAT Certified
Year
2020
Working hours
2,525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 308
William Adams Pty Ltd
CategoryCrawler Excavators
Serial NumberGW801397
Unit Number81805
Catalog Number10076811
Year2020
Hours2,525 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Additional informationCAMERA, REAR VIEW
PUSH TO START, BT FOB SECURITY
ENGINE, EPA TIER 4

Terms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are net cash ex works

*308 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*BOOM, SWING
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C3.3 HRC
*ENGINE, EPA TIER 4 FINAL
*INSTRUCTIONS, ISO
*LINKAGE, BUCKET W/ LIFTING EYE
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
BUCKET-GRADING, 1500MM, 0.52M3
BUCKET-HD, 457MM, 0.15 M3, 7T
CAMERA, REAR VIEW
CONTROL, QC, 3 LINE
COUNTERWEIGHT, EXTRA, 250KG
Customer Value Agreement (CVA)
FILM, COUPLER, ISO
HYDRAULIC HELITILT COUPLER
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO DAB+
LANE 2 ORDER
LIGHTS, LED
LINES, BOOM W/ BLCV
LINES, QC, STD STK, 3 LINE
LINES, STICK W/ SLCV
MONITOR NG, ADVANCED LITE
NO EXTRA COUNTERWEIGHT
Online Owner's Manual
PACKING, CONTAINER
PRODUCT LINK, CELLULAR PLE643
PUSH TO START, BT FOB SECURITY
SEAT, AIR SUSP, FABRIC, HEATED
SHIPPING/STORAGE PROTECTION
STD BLADE, STD U/C, STEEL TG
STICK, STD, 2ND AUX
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering