Quick Search

CAT 308

CAT 308

Year
2014
Working hours
3,180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Yuba City, CA
+1 530 682 7583
Show phone number
Basic information
BrandCAT 308
Holt of California
CategoryCrawler Excavators
Serial NumberFJX01045
Unit NumberCRS219068
Catalog Number2509304
Year2014
Hours3,180 h
CountryUnited States
LocationYuba City, United States
Pricing
Price Excluding Tax79,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
COUPLER, QUICKCOUPLER, QUICK
STICK, MEDIUMSTICK, MEDIUM
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1430
  • Yes
  • Yes
  • Good
  • FairRights front and right side panels dented but usable.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLower counter weight is scratched.
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • No
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHour meter replaced and noted.
  • FairMay -2014 outdated
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Last service noted 1736 hours 4-9-2018 current hours 1759
  • Ok
  • Normal
  • FairOuter dusty inner ok .
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • GoodHard line on bucket cylinder bent but usable.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes11 1/2” jaw.
  • Push blade. 7ft 7”
boom
300
  • Good
  • Good
  • Good
stick
300
  • 5ft 6”
  • Good
  • Good
  • Good
bucket
200
  • YesCaterpillar pin lock.
  • Caterpillar
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number154MT
Track ShoesRubber track pads chunked.see photos
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front33233266
Idlers Front10210200
Links08208200
Pins & Bushings (External)03203200
Pins & Bushings (Internal)61661600
Track Roller 115015000
Track Roller 215015000
Track Roller 315015000
Track Roller 415015100
Track Roller 515015000
Track Shoes (Width)Rubber pads. 18”Rubber pads 18”
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Seat belt out dated. Small dents in both right side panels. Counter weight is scratched. Rubber track pads are chunked see photos. Machine runs and operates good with repairs noted machine is in overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering